ADG5412BF
RECOMMENDED FOR NEW DESIGNSBidirectional Fault Protection and Detection, 10 Ω RON, Quad SPST Switches
- Part Models
- 3
- 1ku List Price
- Starting From $4.67
Part Details
- Overvoltage protection up to
−55 V and +55 V - Power-off protection up to −55 V and +55 V
- Overvoltage detection on source and drain pins
- Low on resistance: 10 Ω
On-resistance flatness of 0.5 Ω - 3 kV human body model (HBM) ESD rating
- Latch-up immune under any circumstance
- Known state without digitals present
- VSS to VDD analog signal range
±5 V to ±22 V dual supply operation
8 V to 44 V single-supply operation
Fully specified at ±15 V, ±20 V, +12 V, and +36 V
The ADG5412BF and ADG5413BF contain four independently controlled single-pole/single-throw (SPST) switches. The ADG5412BF has four switches that turn on with Logic 1 inputs. The ADG5413BF has two switches with that turn on and two switches that turn off with Logic 1 inputs. Each switch conducts equally well in both directions when on, and each switch has an input signal range that extends to the supplies. The digital inputs are compatible with 3 V logic inputs over the full operating supply range.
When no power supplies are present, the switch remains in the off condition, and the switch inputs are high impedance. Under normal operating conditions, if the analog input signal levels on any switch pin exceed VDD or VSS by a threshold voltage, VT, then the switch turns off. Input signal levels up to +55 V and −55 V relative to ground are blocked, in both the powered and unpowered condition.
The low on resistance of these switches, combined with on-resistance flatness over a significant portion of the signal range make them an ideal solution for data acquisition and gain switching applications where excellent linearity and low distortion are critical.
PRODUCT HIGHLIGHTS
- Switch pins are protected against voltages greater than the supply rails, up to −55 V and +55 V.
- Switch pins are protected against voltages between −55 V and +55 V, in an unpowered state.
- Overvoltage detection with digital output indicates operating state of switches.
- Trench isolation guards against latch-up.
- Optimized for low on resistance and on-resistance flatness.
- The ADG5412BF / ADG5413BF can be operated from a dual supply of ±5 V up to ±22 V or a single power supply of 8 V up to 44 V.
APPLICATIONS
- Analog input/output modules
- Process control/distributed control systems
- Data acquisition
- Instrumentation
- Avionics
- Automatic test equipment
- Communication systems
- Relay replacement
Documentation
Data Sheet 1
User Guide 2
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG5412BFBCPZ-RL7 | 16-Lead LFCSP (4mm x 4mm) | ||
ADG5412BFBRUZ | 16-Lead TSSOP | ||
ADG5412BFBRUZ-RL7 | 16-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 30, 2015 - 15_0205 ADG5412F/ADG5413F, ADG5412BF/ADG5413BF, ADG5404F, ADG5436F and ADG5462F Datasheet Specification Change |
||
ADG5412BFBCPZ-RL7 | PRODUCTION | |
ADG5412BFBRUZ | PRODUCTION | |
ADG5412BFBRUZ-RL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG5412
- ADG5412BF
- ADG5412F
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.