ADG5409
RECOMMENDED FOR NEW DESIGNSHigh Voltage Latch-up Proof 4-Channel Multiplexer
- Part Models
- 5
- 1ku List Price
- Starting From $2.84
Part Details
- Latch-up proof
- 8 kV HBM ESD rating
- Low on resistance (13.5 Ω)
- ±9 V to ±22 V dual supply operation
- 9 V to 40 V single supply operation
- 48 V supply maximum ratings
- Fully specified at ±15 V, ±20 V, +12V and +36V
- VSS to VDD analog signal range
ADG5409-EP supports defense and aerospace applications (AQEC standard)
- Download ADG5409-EP Data Sheet (pdf)
- Military temperature range: –55°C to +125°C
- Controlled manufacturing baseline
- One assembly/test site
- One fabrication site
- Enhanced product change notification
- Qualification data available on request
- V62/16607 DSCC Drawing Number
The ADG5408/ADG5409 are monolithic CMOS analog multiplexers comprising eight single channels and four differential channels, respectively. The ADG5408 switches one of eight inputs to a common output, as determined by the 3-bit binary address lines, A0, A1, and A2. The ADG5409 switches one of four differential inputs to a common differential output, as determined by the 2-bit binary address lines, A0 and A1.
An EN input on both devices enables or disables the device. When EN is disabled, all channels are switched off. The on-resistance profile is very flat over the full analog input range, which ensures good linearity and low distortion when switching audio signals. High switching speed also makes the parts suitable for video signal switching.
Each switch conducts equally well in both directions when on, and each switch has an input signal range that extends to the power supplies. In the off condition, signal levels up to the supplies are blocked.
The ADG5408/ADG5409 do not have a VL pins; rather, the logic power supply is generated internally by an on-chip voltage generator.
Product Highlights
- Trench isolation guards against latch-up. A dielectric trench separates the P and N channel transistors thereby preventing latch-up even under severe overvoltage conditions.
- Low RON.
- Dual-supply operation. For applications where the analog signal is bipolar, the ADG5408/ADG5409 can be operated from dual supplies up to ±22 V.
- Single-supply operation. For applications where the analog signal is bipolar, the ADG5408/ADG5409 can be operated from a single-rail power supply up to 40V.
- 3 V logic-compatible digital inputs: VINH = 2.0 V, VINL = 0.8 V.
- No VL logic power supply required.
Applications
- Relay replacement
- Automatic test equipment
- Data acquisition
- Instrumentation
- Avionics Audio and video switching
- Communication systems
Documentation
Data Sheet 3
User Guide 1
Product Selection Guide 1
Circuit Note 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG5409BCPZ-REEL7 | 16-Lead LFCSP (4mm x 4mm) | ||
ADG5409BRUZ | 16-Lead TSSOP | ||
ADG5409BRUZ-REEL7 | 16-Lead TSSOP | ||
ADG5409TCPZ-EP | 16-Lead LFCSP (4mm x 4mm) | ||
ADG5409TCPZ-EP-RL7 | 16-Lead LFCSP (4mm x 4mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 17, 2023 - 23_0095 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
ADG5409BCPZ-REEL7 | PRODUCTION | |
Aug 12, 2022 - 21_0271 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
ADG5409BCPZ-REEL7 | PRODUCTION | |
Oct 18, 2016 - 16_0036 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select LFCSP Products |
||
ADG5409BCPZ-REEL7 | PRODUCTION | |
Sep 29, 2014 - 13_0248 Assembly and Test Transfer of Select 4x4 and 5x5mm LFCSP Products using 8900 Die Attach to STATS ChipPAC China |
||
ADG5409BCPZ-REEL7 | PRODUCTION | |
Nov 12, 2013 - 13_0230 Assembly and Test Transfer of Select 3.5x3.5, 4x3, 4x4, and 5x5mm LFCSP Products to STATS ChipPAC China |
||
ADG5409BCPZ-REEL7 | PRODUCTION | |
Mar 11, 2013 - 13_0027 ADG5408/ADG5409 Datasheet Specification Change |
||
ADG5409BCPZ-REEL7 | PRODUCTION | |
ADG5409BRUZ | PRODUCTION | |
ADG5409BRUZ-REEL7 | PRODUCTION | |
Jun 7, 2011 - 11_0115 ADG5412/ADG5413/ADG5436/ADG5404/ADG5408/ADG5409/ADG5433/ADG5434 N-plug layer Edits |
||
ADG5409BCPZ-REEL7 | PRODUCTION | |
ADG5409BRUZ | PRODUCTION | |
ADG5409BRUZ-REEL7 | PRODUCTION | |
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
ADG5409BRUZ | PRODUCTION | |
ADG5409BRUZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- ADG5409
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.