ADG511

PRODUCTION

±5V, 30 Ohm, Quad SPST (4NC) Switch

Part Models
3
1ku List Price
Starting From $4.62
Viewing:

Part Details

  • +3V, +5V and ± 5 V Power Supplies
  • Ultralow Power Dissipation (<0.5 µW )
  • Low Leakage (< 100 pA)
  • Low On-Resistance (<50 O)
  • Fast Switching Times
  • Low Charge Injection
  • TTL/CMOS-Compatible Inputs
  • 16-Lead DIP and SOIC Packages
ADG511
±5V, 30 Ohm, Quad SPST (4NC) Switch
ADG511-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on adg511 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed