ADG467
PRODUCTIONOctal Channel Protector in SOIC Package
- Part Models
- 5
- 1ku List Price
- Starting From $3.54
Part Details
- Fault and overvoltage protection up to ±40 V
- Signal paths open circuit with power off
- Signal path resistance of Ron with power on
- 44 V supply maximum ratings
- Low on resistance: 62 Ω typical
- ±1 nA maximum path current leakage @ +25°C
- Low RON match (5 Ω maximum)
- Low power dissipation 0.8 μW typical
- Latch-up proof construction
The ADG467 is an octal channel protector. The channel protector is placed in series with the signal path. The channel protector protects sensitive components from voltage transience in the signal path regardless if the power supplies are present or not. For this reason, the channel protectors are ideal for use in applications where correct power sequencing cannot always be guaranteed (for example, hot insertion rack systems) to protect analog inputs.
Each channel protector has an independent operation and consists of an N-channel MOSFET, a P-channel MOSFET, and an N-channel MOSFET, connected in series. The channel protector behaves just like a series resistor during normal operation, that is, (VSS + 1.5 V) < VIN < (VDD − 1.5 V). When a channel’s analog input exceeds the power supplies (including VDD and VSS = 0 V), one of the MOSFETs switches off, clamping the output to either VSS + 1.5 V or VDD − 1.5 V. Circuitry and signal source protection is provided in the event of an overvoltage or power loss. The channel protectors can withstand overvoltage inputs from −40 V to +40 V.
The ADG467 can operate off both bipolar and unipolar supplies. The channels are normally on when power is connected and open circuit when power is disconnected. With power supplies of ±15 V, the on resistance of the ADG467 is 62 Ω typical with a leakage current of ±1 nA maximum. When power is disconnected, the input leakage current is approximately ±0.5 nA typical.
The ADG467 is available in an 18-lead SOIC package and a 20-lead SSOP package.
PRODUCT HIGHLIGHTS
- Fault Protection.
The ADG467 can withstand continuous voltage inputs from −40 V to +40 V. When a fault occurs due to the power supplies being turned off or due to an overvoltage being applied to the ADG467, the output is clamped. When power is turned off, current is limited to the microampere level. - Low Power Dissipation.
- Low RON. 62 Ω typical.
- Trench Isolation Latch-Up Proof Construction.
A dielectric trench separates the p- and n-channel MOSFETs thereby preventing latch-up.
APPLICATIONS
- ATE equipment
- Sensitive measurement equipment
- Hot insertion rack systems
Documentation
Data Sheet 1
Technical Articles 3
Product Selection Guide 1
Rarely Asked Question Page 2
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG467BRSZ | 20-Lead SSOP | ||
ADG467BRSZ-REEL | 20-Lead SSOP | ||
ADG467BRZ | 18-Lead SOIC (Wide) | ||
ADG467BRZ-REEL | 18-Lead SOIC (Wide) | ||
ADG467BRZ-REEL7 | 18-Lead SOIC (Wide) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 25, 2010 - 10_0065 Halogen Free Material Change for SSOP Products at Carsem |
||
ADG467BRSZ | PRODUCTION | |
ADG467BRSZ-REEL | PRODUCTION | |
Mar 15, 2010 - 10_0052 Re-design and Wafer Fabrication transfer of the ADG467 |
||
ADG467BRSZ | PRODUCTION | |
ADG467BRSZ-REEL | PRODUCTION | |
ADG467BRZ | PRODUCTION | |
ADG467BRZ-REEL | PRODUCTION | |
ADG467BRZ-REEL7 | PRODUCTION | |
Sep 9, 2022 - 22_0148 Assembly Site Transfer for 18L SOIC_W Products |
||
ADG467BRZ | PRODUCTION | |
ADG467BRZ-REEL | PRODUCTION | |
ADG467BRZ-REEL7 | PRODUCTION | |
Feb 7, 2011 - 10_0003 Halogen Free Material Change for SOIC Wide Body Products Assembled at Amkor |
||
ADG467BRZ | PRODUCTION | |
ADG467BRZ-REEL | PRODUCTION | |
ADG467BRZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
ADG5462F | RECOMMENDED FOR NEW DESIGNS | User Defined Fault Protection and Detection, 10 Ω RON, Quad Channel Protector |