ADG451
PRODUCTIONLC2MOS 5 Ω RON SPST Switch
- Part Models
- 7
- 1ku List Price
- Starting From $3.08
Part Details
- Low On-Resistance (4 Ω)
- On-Resistance Flatness 0.2 Ω
- 44 V Supply Maximum Ratings
- ± 15 V Analog Signal Range
- Fully Specified @ ±5V, +12V, ±15V
- Ultralow Power Dissipation (18 µW)
- ESD 2 kV
- Continuous Current 100mA
- Fast Switching Times
ton < 70 ns
toff < 60 ns - TTL/CMOS-Compatible Inputs
The ADG451 is a monolithic CMOS device comprising four independently selectable switches. It is designed on an enhanced LC2MOS process which provides low power dissipation yet gives high switching speed and low on resistance.
The ADG451 switches are turned on with a logic low on the appropriate control input. Each switch conducts equally well in both directions when ON and each has an input signal range that extends to the supplies. All switches exhibit break-before-make switching action for use in multiplexer applications. Inherent in the design is low charge injection for minimum transients when switching the digital inputs.
APPLICATIONS
- Relay Replacement
- Audio and Video Switching
- Automatic Test Equipment
- Precision Data Acquisition
- Battery-Powered Systems
- Sample Hold Systems
- Communication Systems
- PBX, PABX Systems
- Avionics
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 3
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG451BNZ | 16-Lead PDIP | ||
ADG451BRUZ | 16-Lead TSSOP | ||
ADG451BRUZ-REEL | 16-Lead TSSOP | ||
ADG451BRUZ-REEL7 | 16-Lead TSSOP | ||
ADG451BRZ | 16-Lead SOIC | ||
ADG451BRZ-REEL | 16-Lead SOIC | ||
ADG451BRZ-REEL7 | 16-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
ADG451BNZ | ||
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
ADG451BNZ | ||
ADG451BRZ | PRODUCTION | |
ADG451BRZ-REEL | ||
ADG451BRZ-REEL7 | ||
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
ADG451BNZ | ||
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
ADG451BRUZ | ||
ADG451BRUZ-REEL | ||
ADG451BRUZ-REEL7 | ||
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
ADG451BRUZ | ||
ADG451BRUZ-REEL | ||
ADG451BRUZ-REEL7 | ||
Feb 6, 2014 - 13_0234 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L SOICN Packages |
||
ADG451BRZ | PRODUCTION | |
ADG451BRZ-REEL | ||
ADG451BRZ-REEL7 | ||
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
ADG451BRZ | PRODUCTION | |
ADG451BRZ-REEL | ||
ADG451BRZ-REEL7 |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- ADG451
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.