ADG444

PRODUCTION

LC2MOS Quad SPST Switch

Part Models
3
1ku List Price
Starting From $1.25
Viewing:

Part Details

  • 44 V Supply Maximum Ratings
  • VSS to VDD Analog Signal Range
  • Low On-Resistance (< 70 O)
  • Low ΔRON ( 9 Ω max)
  • Fast Switching Times
    ton < 110 ns
    toff < 60 ns
  • Low RON Match ( 3 Ω max)
  • Low Power Dissipation
  • Low Leakage Current (3 nA max)
  • Low Charge Injection (6 pC max)
  • Break-Before-Make Switching Action
  • Latch Up Proof "A" grade options
ADG444
LC2MOS Quad SPST Switch
ADG441-444-fbl ADG444 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADG1213 PRODUCTION Low Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS Quad SPST Switch
ADG5213 RECOMMENDED FOR NEW DESIGNS High Voltage Latch-Up Proof, Quad SPST Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed