ADG439F

PRODUCTION

High Performance, 4-Channel, Fault-Protected Analog Multiplexer

Part Models
3
1ku List Price
Starting From $4.99
Viewing:

Part Details

  • All switches off with power supply off
  • Analog Output of ON Channel Clamped within Power Supplies If an Overvoltage Occurs
  • Latch-up proof construction
  • Fault and Overvoltage Protection
    (-40 V + 55 V)
  • Fast switching times:
    ton 250 ns max
    toff 150 ns max
  • Break-before-make construction
  • TTL and CMOS Compatible inputs
  • 16-Lead DIP/SOIC Packages
ADG439F
High Performance, 4-Channel, Fault-Protected Analog Multiplexer
ADG439F Functional Block Diagram ADG439F Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADG5249F RECOMMENDED FOR NEW DESIGNS User Defined Fault Protection and Detection, 0.8 pC QINJ, Dual 4:1 Multiplexers
ADG5209F RECOMMENDED FOR NEW DESIGNS

Fault Protection, −0.4 pC QINJ, 8:1/Dual 4:1 Multiplexers

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed