ADG432
PRODUCTIONLC2MOS Precision Quad SPST Switch
- Part Models
- 2
- 1ku List Price
- Starting From $3.86
Part Details
- 44 V Supply Maximum Ratings
- ± 15 V Analog Signal Range
- Low On-Resistance (<24 O)
- Ultralow Power Dissipation (<3.9 µW)
- Break-Before-Make Switching Action
- TTL/CMOS-Compatible Inputs
- Low Leakage (<0.25 nA)
- Fast Switching Times
ton <165 ns
toff <130 ns - Plug-In Replacement for
DG411/DG412/DG413 - 16-Lead DIP and SOIC Packages
The ADG432 is a monolithic CMOS device comprising four independently selectable switches. It is designed on an enhanced LC2MOS process which provides low power dissipation yet gives high switching speed and low on resistance.
The ADG432 switches are turned on with a logic high on the appropriate control input. Each switch conducts equally well in both directions when ON and each has an input signal range that extends to the supplies. All switches exhibit break-before-make switching action for use in multiplexer applications. Inherent in the design is low charge injection for minimum transients when switching the digital inputs.
Documentation
Data Sheet 1
Application Note 3
Technical Articles 3
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG432BRZ | 16-Lead SOIC | ||
ADG432BRZ-REEL | 16-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 6, 2014 - 13_0234 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L SOICN Packages |
||
ADG432BRZ | ||
ADG432BRZ-REEL | ||
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
ADG432BRZ | ||
ADG432BRZ-REEL | ||
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
ADG432BRZ | ||
ADG432BRZ-REEL |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
SPICE Model 1
Latest Discussions
No discussions on adg432 yet. Have something to say?
Start a Discussion on EngineerZone®