ADG417

PRODUCTION

LC2MOS, ±15 V Precision Mini-DIP SPST Switch

Part Models
3
1ku List Price
Starting From $1.67
Viewing:

Part Details

  • 44 V Supply Maximum Ratings
  • VSS to VDD Analog Signal Range
  • Low On Resistance (<35Ω)
  • Ultralow Power Dissipation (<35 µW)
  • Break-Before-Make Switching Action
  • Fast Switching Times 
    ton (160 ns max)
    toff (100 ns max)
  • Plug-In Replacement for DG417
  • 8-Lead DIP and SOIC Packages
ADG417
LC2MOS, ±15 V Precision Mini-DIP SPST Switch
ADG417-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADG1402 PRODUCTION 1 Ω On Resistance, ±15 V/+12 V/±5 V, iCMOS SPST Switches
ADG1401 PRODUCTION 1 Ω On Resistance, ±15 V/+12 V/±5 V, iCMOS SPST Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed