ADG406

PRODUCTION

LC2MOS ± 15V 16 Channel High Performance Analog Multiplexer

Part Models
3
1ku List Price
Starting From $9.43

Part Details

  • 44 V supply maximum ratings
  • VSS to VDD analog signal range
  • Low on resistance (80 Ω maximum)
  • Low power
  • Fast switching
    tON< 160 ns
    tOFF < 150 ns
ADG406
LC2MOS ± 15V 16 Channel High Performance Analog Multiplexer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADG1406 PRODUCTION 9.5 Ω RON, 16-Channel, Differential 8-Channel, ±15 V/+12 V/±5 V iCMOS Multiplexers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions