ADG221

NOT RECOMMENDED FOR NEW DESIGNS

LC2MOS ±15 V Quad SPST Switch

Part Models
3
1ku List Price
Starting From $3.26
Viewing:

Part Details

  • 44 V Supply Maximum Ratings
  • ± 15 V Analog Signal Range
  • Low On-Resistance (60 max)
  • Low Leakage (0.5 nA typ)
  • Extended Plastic Temperature Range
    (-40ºC to +85ºC)
  • Break-Before-Make Switching Action
  • Low Power Dissipation (22.5 mW)
  • TTL/CMOS Compatible
  • Superior Second Source for
    DG201A/HI201
  • 16-Lead DIP/SOIC Packages
ADG221
LC2MOS ±15 V Quad SPST Switch
ADG221/ADG222 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on adg221 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed