ADG2128

PRODUCTION

I2C CMOS 8 X 12 Analog Switch Array with Dual/Single Supplies

Part Models
5
1ku List Price
Starting From $7.58
Viewing:

Part Details

  • I2C compatible interface 
    • 3.4 MHz high speed I2C option
  • 32-lead LFCSP (5 mm × 5 mm)
  • Double-buffered input logic 
  • Simultaneous update of multiple switches
  • Up to 300 MHz bandwidth
  • Fully specified at dual ±5 V/single +12 V operation
  • On resistance 35 Ω maximum
  • Low quiescent current < 20 μA
  • Qualified for automotive applications
ADG2128
I2C CMOS 8 X 12 Analog Switch Array with Dual/Single Supplies
ADG2128 Functional Block Diagram ADG2128 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-ADG2128

ADG2128 Evaluation Board

Product Details

The ADG2128 evaluation board interfaces to the USB port of a PC. Software is available with the evaluation board that allows the user to easily program ADG2128. The EVAL-ADG2128EBZ can be operated    with both single and dual supplies.

EVAL-ADG2128
ADG2128 Evaluation Board

Reference Designs

CN0565 01 new
CN0565 Circuits from the lab

Electrical Impedance Tomography Measurement System

Features and Benefits

  • Up to 24 Input Electrodes, Software Selectable 
  • 2-wire or 4-wire Electrode Configuration Supported
  • Real and Imaginary Measurements up to 200 kHz
  • Open Source Image Recreation Algorithms
  • Isolated Power and Digital Domains from the Host
  • Arduino Form Factor Compatible
CN0565
Electrical Impedance Tomography Measurement System
CN0565 01 new
EVAL-CN0565-ARDZ
EVAL-CN0565-ARDZ - Top View
EVAL-CN0565-ARDZ - Bottom View
EVAL-CN0565-ARDZ with Test Board

Latest Discussions

Recently Viewed