ADG1309
PRODUCTION4-Channel ±15 V/+12 V Multiplexer
- Part Models
- 3
- 1ku List Price
- Starting From $1.78
Part Details
- 33 V Supply Range
- 130 Ω on Resistance
- Fully Specified at ±15 V/+12 V
- 3 V Logic-compatible Inputs
- Rail-to-rail Operation
- Break-before-make Switching Action
- 16-lead TSSOP and 16-lead SOIC_N
- Upgrade for the ADG508A/ADG509A
The ADG1308 and ADG1309 are monolithic analog multiplexers consisting of eight single channels and four differential channels, respectively. The ADG1308 switches one of eight inputs to a common output as determined by the 3-bit binary address lines A0, A1, and A2. The ADG1309 switches one of four differential inputs to a common differential output as determined by the 2-bit binary address lines A0 and A1. An EN input on both devices is used to enable or disable the device. When disabled, all channels are switched off.
When the switches are on, each switch conducts equally well in both directions and has an input signal range that extends to the power supplies. In the off condition, signal levels up to the supplies are blocked. All switches exhibit break-before-make switching action for use in multiplexer applications. Inherent in the design is the low charge injection for minimum transients when switching the digital inputs.
Fast switching speed coupled with high signal bandwidth makes the parts suitable for video signal switching. CMOS construction ensures ultra low power dissipation, making the parts ideally suited for portable and battery-powered instruments.
APPLICATIONS
- Audio and Video Routing
- Test Equipment
- Data Acquisition Systems
- Battery-powered Systems
- Communication Systems
- Signal Routing
Documentation
Data Sheet 1
User Guide 1
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG1309BRUZ | 16-Lead TSSOP | ||
ADG1309BRUZ-REEL7 | 16-Lead TSSOP | ||
ADG1309BRZ-REEL7 | 16-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
ADG1309BRUZ | PRODUCTION | |
ADG1309BRUZ-REEL7 | PRODUCTION | |
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
ADG1309BRUZ | PRODUCTION | |
ADG1309BRUZ-REEL7 | PRODUCTION | |
Jan 27, 2009 - 09_0013 Changes to Idd Specifications on ADG12xx, ADG14xx and ADG13xx datasheets |
||
ADG1309BRUZ | PRODUCTION | |
ADG1309BRUZ-REEL7 | PRODUCTION | |
ADG1309BRZ-REEL7 | PRODUCTION | |
Oct 13, 2008 - 06_0084 Qualification of the 8" H Wafer Fab process at Analog Devices, Limerick, Ireland. |
||
ADG1309BRUZ | PRODUCTION | |
ADG1309BRUZ-REEL7 | PRODUCTION | |
Mar 25, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
ADG1309BRZ-REEL7 | PRODUCTION | |
Feb 6, 2014 - 13_0234 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L SOICN Packages |
||
ADG1309BRZ-REEL7 | PRODUCTION | |
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
ADG1309BRZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on adg1309 yet. Have something to say?
Start a Discussion on EngineerZone®