ADF9010

PRODUCTION

900 MHz ISM Band Analog RF Front End

Part Models
2
1ku List Price
Starting From $15.39

Part Details

  • 840 MHz to 960 MHz ISM bands
  • Rx baseband analog low-pass filtering and PGA
  • Integrated RF Tx upconverter
  • Integrated integer-N PLL and VCO
  • Integrated Tx PA preamplifier
  • Differential fully balanced architectures
  • 3.3 V supply
  • See Data Sheet for Additional Information
ADF9010
900 MHz ISM Band Analog RF Front End
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I/Q Demodulators with Integrated LO 1
ADL5382 RECOMMENDED FOR NEW DESIGNS 700 MHz TO 2700 MHz Quadrature Demodulator
Positive Linear Regulators (LDO) 2
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
ADP3334 NOT RECOMMENDED FOR NEW DESIGNS High Accuracy Low IQ, 500 mA anyCAP­® Adjustable Low Dropout Regulator
RMS Detectors 1
ADL5501 PRODUCTION 50 MHz TO 6 GHz TruPwr™ Detector
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADF9010

ADF9010 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF9010 900MHz ISM Band Analog RF Front End.

EVAL-ADF9010
ADF9010 Evaluation Board

Latest Discussions

Recently Viewed