ADF7025

NOT RECOMMENDED FOR NEW DESIGNS

ISM Band Transceiver IC

Part Models
3
1ku List Price
Starting From $2.89

Part Details

  • Low Power Zero-IF transceiver
  • Implements complete FSK transceiver solution with few external components. No TRx switch required.
  • Maximum data rate of 384 kbps
  • Operates in Frequency Bands: 431-464 MHz, 862-870 MHz and 902-928 MHz
  • Programmable baseband bandwidths: ±300kHz/±450kHz/±600kHz
  • On-chip 7-bit ADC, temperature sensor and digital RSSI
  • Perfect for price and area sensitive applications
  • Very suitable for wireless audio and video applications
ADF7025
ISM Band Transceiver IC
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
Tools & Simulations

ADIsimSRD Design Studio

Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.

Open Tool

Evaluation Kits

EVAL-ADF7025

ADF7025 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF7025 ISM Band Transceiver IC.

EVAL-ADF7025
ADF7025 Evaluation Board

Latest Discussions

Recently Viewed