ADF7021-N

NOT RECOMMENDED FOR NEW DESIGNS

High Performance Narrow-Band Transceiver IC

Part Models
3
1ku List Price
Starting From $2.89

Part Details

  • Low power, narrow-band transceiver
  • Frequency bands using dual VCO
    80 MHz to 650 MHz
    842 MHz to 916 MHz
  • Programmable IF filter bandwidths of
    9 kHz, 13.5 kHz, and 18.5 kHz
  • Modulation schemes: 2FSK, 3FSK, 4FSK, MSK
  • Spectral shaping: Gaussian and raised cosine filtering
  • Fully automatic frequency control loop (AFC)
  • On-chip, 7-bit ADC and temperature sensor
  • On-chip VCO and fractional-N PLL
  • Data rates supported: 0.05 kbps to 24 kbps
  • 2.3 V to 3.6 V power supply
  • Programmable output power
    −16 dBm to +13 dBm in 63 steps
  • Automatic power amplifier (PA) ramp control
  • Receiver sensitivity
    −130 dBm at 100 bps, 2FSK
    −122 dBm at 1 kbps, 2FSK
  • Patent pending, on-chip image rejection calibration
  • Digital received signal strength indication (RSSI)
  • Integrated Tx/Rx switch
  • 0.1 μA leakage current in power-down mode
ADF7021-N
High Performance Narrow-Band Transceiver IC
Ask a Question

Documentation

Data Sheet 1

Application Note 9

Technical Articles 6

Product Highlight 1

Third Party Partner Program 1

Evaluation Design File 1

Learn More

Software Resources


Tools & Simulations

ADIsimSRD Design Studio

Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.

Open Tool

Evaluation Kits

EVAL-ADF7021-N

ADF7021-N Evaluation Boards

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF7021-N High Performance Narrow-Band Transceiver IC.

EVAL-ADF7021-N
ADF7021-N Evaluation Boards

Latest Discussions

No discussions on ADF7021-N yet. Have something to say?

Start a Discussion on EngineerZone®