ADF7011

Obsolete

High Performance ISM Band ASK/FSK/GFSK Transmitter IC

Part Details

  • Single Chip Low Power UHF Transmitter
  • Frequency Band 433 MHz to 435 MHz
    868 MHz to 870 MHz
  • On-Chip VCO and Fractional-N PLL
  • Programmable Output Power
    –16 dBm to +12 dBm, 0.3 dB Steps
  • 2.3 V to 3.6 V Supply Voltage
  • Data Rates up to 76.8 kbps
  • Low Current Consumption
    -29 mA at +10 dBm at 433.92 MHz
  • Power-Down Mode (<1 µA)
  • 24-Lead TSSOP Package Hooks to External VCO for
    < 1.4 GHz Operation
ADF7011
High Performance ISM Band ASK/FSK/GFSK Transmitter IC
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

ADIsimSRD Design Studio

Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.

Open Tool

Latest Discussions

Recently Viewed