ADF7010

Obsolete

High Performance ISM Band ASK/FSK/GFSK Transmitter IC

Part Details

  • Single Chip Low Power UHF Transmitter
  • 902 MHz–928 MHz Frequency Band
  • On-Chip VCO and Fractional-N PLL
  • 2.3 V–3.6 V Supply Voltage
  • Programmable Output Power
    –16 dBm to +12 dBm, 0.3 dB Steps
  • Data Rates up to 76.8 kbits/s
  • Low Current Consumption 28 mA at
    8 dBm Output
  • Power-Down Mode (<1 µA)
  • 24-Lead TSSOP Package

ADF7010
High Performance ISM Band ASK/FSK/GFSK Transmitter IC
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
Tools & Simulations

ADIsimSRD Design Studio

Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.

Open Tool

Latest Discussions

Recently Viewed