ADF4350

PRODUCTION

Wideband Synthesizer with Integrated VCO

Part Models
3
1ku List Price
Starting From $7.77

Part Details

  • Output frequency range: 137.5 MHz to 4400 MHz
  • Fractional-N synthesizer and integer-N synthesizer
  • Low phase noise VCO
  • Programmable divide-by-1/-2/-4/-8/-16 output
  • Typical rms jitter: <0.4 ps rms
  • Power supply: 3.0 V to 3.6 V
  • Logic compatibility: 1.8 V
  • Programmable dual-modulus prescaler of 4/5 or 8/9
  • Programmable output power level
  • RF output mute function
  • 3-wire serial interface
  • Analog and digital lock detect
  • Switched bandwidth fast-lock mode
  • Cycle slip reduction
ADF4350
Wideband Synthesizer with Integrated VCO
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Comparators (<100ns Propagation Delay) 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Integer-N PLL 1
ADF4002 RECOMMENDED FOR NEW DESIGNS Phase Detector / PLL Frequency Synthesizer
Positive Linear Regulators (LDO) 2
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-ADF4350

ADF4350 Evaluation Board

Features and Benefits

  • Self-contained board including PLL, VCO, loop filter (35 kHz), 25 MHz TCXO reference, USB interface, and voltage regulators
  • Accompanying software allows control of synthesizer functions from a PC
  • Choice of power supply via USB or external feeding
  • Typical phase noise performance of −99 dBc/Hz @ 1 kHz offset from carrier (1 GHz output frequency)

Product Details

The EVAL-ADF4350EB1Z is designed to evaluate the performance of the ADF4350 frequency synthesizer. The board contains the ADF4350 synthesizer, a USB connector and related interface, a 25 MHz TCXO reference source, SMA connectors for the RF outputs, and reference signal plus headers for various signals and voltages. There is also a loop filter (35 kHz) on board. A USB cable is included with the board to connect to a PC USB port.

 

The package also contains Windows® software (2000- and XPcompatible) to allow easy programming of the synthesizer. 

EVAL-ADF4350
ADF4350 Evaluation Board

Reference Designs

Direct Conversion Transmitter
CN0134 Circuits from the lab

Broadband Low Error Vector Magnitude (EVM) Direct Conversion Transmitter

Features and Benefits

  • Direct conversion broadband transmitter
  • Functions from 500 MHz to 4.4 GHz
  • Excellent phase noise reduces errors
Direct Conversion Transmitter
CN0144 Circuits from the lab

Broadband Low Error Vector Magnitude (EVM) Direct Conversion Transmitter Using LO Divide-by-2 Modulator

Features and Benefits

  • Direct conversion broadband transmitter
  • Functions from 69 MHz to 2.2 GHz
ADP150 Regulators Connected to ADF4350
CN0147 Circuits from the lab

Powering a Fractional-N Voltage Controlled Oscillator (VCO) with Low Noise LDO Regulators for Reduced Phase Noise

Features and Benefits

  • Frequency range from 140 MHz to 4.4 GHz
  • Ultralow noise regulators for optimal system phase noise
ADF4153 PLL Connected to ADF4350
CN0232 Circuits from the lab

Minimizing Spurious Outputs Using a Synthesizer with an Integrated VCO and an External PLL Circuit

Features and Benefits

  • Generate frequencies from 137.5 MHz to 4400 MHz
  • Increased frequency resolution
CN0134
Broadband Low Error Vector Magnitude (EVM) Direct Conversion Transmitter
CN0144
Broadband Low Error Vector Magnitude (EVM) Direct Conversion Transmitter Using LO Divide-by-2 Modulator
CN0147
Powering a Fractional-N Voltage Controlled Oscillator (VCO) with Low Noise LDO Regulators for Reduced Phase Noise
CN0232
Minimizing Spurious Outputs Using a Synthesizer with an Integrated VCO and an External PLL Circuit

Latest Discussions

Recently Viewed