ADE9153A

RECOMMENDED FOR NEW DESIGNS

Energy Metering IC with Autocalibration

Part Models
2
1ku List Price
Starting From $3.46

Part Details

  • mSure autocalibration
    • Automatic calibration based on a direct measurement of the full signal path
    • Calibration procedure not requiring a reference meter
    • mSure autocalibration Class 1 meter guaranteed
  • 3 high performance ADCs
    • 88 dB SNR
    • High gain current channel: ±26.04 mV peak, 18.4 mV rms input at highest gain setting
  • Advanced metrology feature set
    • WATT, VAR, VA, Wh, VARh, and VAh
    • Supports active energy standards: IEC 62053-21; IEC 62053-22; EN50470-3; OIML R46; and ANSI C12.20
    • Supports reactive energy standards: IEC 62053-23 and IEC 62053-24
    • Current and voltage rms measurement
    • Power quality measurements
  • Operating temperature, industrial range: −40°C to +85°C
ADE9153A
Energy Metering IC with Autocalibration
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADE7953 PRODUCTION Single Phase Multifunction Metering IC with Neutral Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EV-ADE9153ASHIELDZ

ADE9153A Arduino Shield Evaluation Board

Features and Benefits

  • Arduino-compatible, single-phase energy measurement shield with the ADE9153A
  • Onboard shunt for line current measurement
    • Nominal current: 5 A
    • Maximum current: 10 A
  • Up to 240 V rms nominal line neutral voltage measurement
  • Arduino software library
  • mSure autocalibration and example application sketches

Product Details

The EV-ADE9153ASHIELDZ is an Arduino shield compatible with Arduino Uno, Arduino Zero, or ESP8266. The shield has an on-board shunt resistor for line current measurement and enables quick evaluation and prototyping of energy measurement systems that use the ADE9153A. Arduino library and application examples are provided on the ADE9153A product page to simplify implementation of larger systems. Using mSure® autocalibration, the shield can be calibrated to measure energy with 1% accuracy over the dynamic range without the need for expensive calibration equipment.

EV-ADE9153ASHIELDZ
ADE9153A Arduino Shield Evaluation Board

Latest Discussions