ADE9112

RECOMMENDED FOR NEW DESIGNS

Isolated, Sigma-Delta ADCs with SPI

Part Models
2
1ku List Price
Starting From $4.30
Viewing:

Part Details

  • 2 (ADE9112) or 3 (ADE9113) channel isolated, simultaneously sampling Σ-Δ ADCs, with integrated isoPower, isolated dc-to-dc converters
  • 3 (ADE9103) channel nonisolated, simultaneously sampling Σ-Δ ADCs
  • Synchronization of multiple ADE9103/ADE9112/ADE9113 devices
  • 4-wire SPI with bidirectional CRC and daisy-chain functionality
  • Unique SPI readable part ID registers
  • Up to 4 ADE9103/ADE9112/ADE9113 devices clocked from a single crystal or an external clock
  • IRQ hardware pin and registers for fault detection and robustness
  • Sample rate up to 32 kSPS
  • SNR up to 95 dB
  • ±31.25 mV peak analog input voltage range for current channel
  • ±500 mV peak single-ended analog input voltage range for voltage channels
  • Internal voltage reference temperature coefficient: <13 ppm/°C typical
  • ADC offset drift: <2 nV/°C typical
  • Ideal for both AC and DC measurement systems
  • Single 3.3 V supply for isolated and nonisolated measurements
  • Compact 28-lead, wide-body with finer pitch SOIC package with 8.3 mm creepage
  • Temperature range: −40°C to +125°C
  • Passes CISPR 32 Class B RF Emissions
  • ADE9112 and ADE9113 safety and regulatory approvals
    • IEC 60747-17 certificate of conformity expected
    • 5000 V RMS for 1 minute per UL 1577 expected
    • IEC 61010-1 and IEC 62368-1 expected
ADE9112
Isolated, Sigma-Delta ADCs with SPI
ADE9112 Functional Block Diagram ADE9103/ADE9112/ADE9113 Typical Applications Circuit ADE9112 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 2
MAX17554 PRODUCTION Integrated 60V, 50mA, Ultra-Small, High Efficiency, Synchronous Step-Down DC-DC Converters
MAX17555 RECOMMENDED FOR NEW DESIGNS Integrated 60V, 50mA, Ultra-Small, High Efficiency, Synchronous Step-Down DC-DC Converters
Micropower Buck Regulators 1
LT8604/
LT8604C
High Efficiency 42V/120mA Synchronous Bucks
Positive Linear Regulators (LDO) 3
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
ADP7112 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
ADP7118 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADE9113

Evaluation Board for the ADE9113 Isolated Sigma Delta ADC with SPI

Features and Benefits

  • Full featured evaluation board for the ADE9103, ADE9112, and ADE9113 
  • PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z)
  • PC software for control and data analysis (time and frequency domain)
  • Standalone capability

Product Details

The EVAL-ADE9113KTZ evaluation kit includes two boards that work together (along with the EVAL-SDP-CB1Z) to evaluate the performance of the ADE9113 isolated Σ-Δ analog-to-digital converter (ADC) in a context close to an actual 3-phase meter implementation. Although this kit can also be used to test the similar functionality of the ADE9103 and ADE9112 ADC, the EVAL-ADE9113KTZ is populated with only ADE9113 devices and thus only the ADE9113 is referred to in this user guide. Evaluation software, written in LabVIEW®, provides access to the registers of every ADE9113 using a PC interface. Additionally, the microcontroller unit (MCU) adapter board is compatible with an Arduino® shield type connector, allowing custom firmware development or use of the reference code with the Nucleo-F103RB.

eval board
AD-ACEVSECRDSET-SL

Type 2 EVSE 3.6 kW Charging Cable

Features and Benefits

  • Complete reference design for Type 2 EVSE Cordset (IC-CPD)
  • Power level from 2.3 kW up to 3.6 kW
  • Designed to comply with the applicable standards - IEC61851, IEC62752
  • Incorporates a 6 mA DC/30 mA rms RCD and a control pilot circuit
  • Stuck relay detection and relay state of health
  • Overtemperature detection
  • Integrated isolation
  • Reduced component count for cost optimization
  • Bluetooth 5.2 interface for connectivity to external devices
  • Open-source software stack to enable custom firmware development

Product Details

The AD-ACEVSECRDSET-SL is a complete Type 2 EVSE 3.6 kW charging cable solution, providing a reference design intended for evaluation and prototyping of electric vehicle (EV) charging systems.

The system includes a 3-channel isolated sigma-delta (Σ-Δ) ADC for voltage and current measurement on the single-phase power input and measurement of the relay voltage for solder contacts detection and relay state of health. Safe operation is enabled by the inclusion of a 6 mA DC / 30 mA rms RCD. Detection of overvoltage, undervoltage, overcurrent, overtemperature and EV diode presence is also available.

A MAX32655 low-power, ARM® Cortex®-M4 Microcontroller implements the logic for system control and communication with the EV over the control pilot interface. A programming and debugging interface are included. The MAX32655 Bluetooth 5.2 interface enables connectivity to external devices.

The design is accompanied by an open-source software stack and reference applications, enabling custom software development to start from a proven implementation validated to meet the applicable standards. An external programmer such as the MAX32625PICO MAXDAP Programming Adapter, or any other similar programmer supporting the SWD interface, is required to enable firmware programming and debug.

The system is designed to comply with the IEC61851 and IEC62752 standards.

APPLICATIONS

  • EV charging

eval board
AD-ACEVSE22KWZ-KIT

AD-ACEVSE22KWZ-KIT

Features and Benefits

  • Metrology subsystem plus selected other features of a level 2, 7kW to 22kW electric vehicle supply equipment (EVSE)
  • Full-featured board for ADE9112, ADE9113, and ADE9178
  • Rated up to three phase, 240V RMS line to neutral voltage
  • Rated up to 32A current measurement with on-board shunts
  • Supports up to 22kW combined power transfer to load
  • Features MAX32672 low power, secure microcontroller
  • Supports LCD display for energy and state updates
  • Supports MODBUS™ protocol over RS-485 communication interface
  • Supports Protobuf™ messages to communicate with EVerest open source software (OSS)
  • IEC61851-compatible state machine implementation

Product Details

The AD-ACEVSE22KWZ-KIT is a reference design for the metrology subsystem plus selected other features of a level 2, 7 kW to 22 kW AC electric vehicle supply equipment (EVSE). It includes the ADE9113 isolated Σ-Δ analog-to-digital converter (ADC) coupled with the ADE9178 metrology DSP to accurately measure energy delivered to an electric vehicle (EV). It includes the MAX32672 ultralow- power ARM® Cortex®-M4 processor, a cost-effective, highly integrated, and highly reliable 32-bit microcontroller to accumulate energy measurements and securely send it to a host for display. A charge control state machine is run on the microcontroller to transition through different charge states when a charging plug is inserted into an electric vehicle. The kit includes a flexible printed circuit (FPC) connector and LCD to read the energy measurements and state transitions during a charging cycle. The power input/output, control pilot (CP), and proximity pilot (PP) signals are exposed on connectors at the edge of the board. The energy delivered to the EV is measured as a voltage drop across shunts and a resistor ladder network, which makes it easy to set up the boards in the field.

EVAL-ADE9113
Evaluation Board for the ADE9113 Isolated Sigma Delta ADC with SPI
EVAL-ADE9113 Board Photo Angle View EVAL-ADE9113 Board Photo Top View EVAL-ADE9113 Board Photo Bottom View
AD-ACEVSECRDSET-SL
Type 2 EVSE 3.6 kW Charging Cable
AD-ACEVSECRDSET-SL Functional Block Diagram AD-ACEVSECRDSET-SL AD-ACEVSECRDSET-SL Top View AD-ACEVSECRDSET-SL Bottom View
AD-ACEVSE22KWZ-KIT
AD-ACEVSE22KWZ-KIT
AD ACEVSE22KWZ-KIT Board Photo Angle View AD ACEVSE22KWZ-KIT Board Photo Top View AD ACEVSE22KWZ-KIT Board Photo Bottom View

Latest Discussions

Recently Viewed