ADE7933

PRODUCTION

3-Channel, Isolated, Sigma Delta ADC

Part Models
2
1ku List Price
Starting From $6.72
Viewing:

Part Details

  • Enables shunt current sensors in polyphase energy meters
  • Immune to magnetic tampering
  • Highly accurate; supports EN 50470-1, EN 50470-3, IEC 62053-21, IEC 62053-22, IEC 62053-23, ANSI C12.20, and IEEE 1459 standards
  • Compatible with 3-phase, 3- or 4-wire (delta or wye) meters and other 3-phase services
  • Computes active, reactive, and apparent energy on each phase and on the overall system
  • Less than 0.2% error in active and reactive energy over a dynamic range of 2000 to 1 at TA = 25°C
  • Less than 0.1% error in voltage rms over a dynamic range of 500 to 1 at TA = 25°C
  • Less than 0.25% error in current rms over a dynamic range of 500 to 1 at TA = 25°C
  • Power quality measurements including THD
  • Single 3.3 V supply
  • Operating temperature: −40°C to +85°C
  • Flexible I2C, SPI, and HSDC serial interfaces
  • Safety and regulatory approvals
    • UL recognition
      • 5000 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice #5A
      • IEC 61010-1: 400 V rms
    • VDE certificate of conformity
      • DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
      • VIORM = 846 V peak
  • Optional isolated (ADE7933/ADE7932) or nonisolated (ADE7923) neutral
ADE7933
3-Channel, Isolated, Sigma Delta ADC
ADE7923/ADE7932/ADE7933/ADE7978 Typical Application Circuit Diagram ADE7933 Functional Block Diagram ADE7933-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADE7978

ADE7978 Evaluation Board

Product Details

The ADE7978/ADE7933 evaluation kit includes two boards that allow the performance of the ADE7978 and ADE7933 polyphase multifunction energy metering chipset to be evaluated in a context very close to an actual three phase meter implementation. The kit requires purchasing a third board, called EVAL-SDP-CB1Z, the controller board for the System Demonstration Platform. The ADE7978/ADE7933 evaluation kit includes evaluation software, written in LabVIEW®, that provides access to the registers and features of the ADE7978 using a PC interface.

The ADE7932 can also be evaluated with this board by using only two of the voltage channels; or if you prefer, you can order an ADE7932 sample and replace the corresponding ADE7933 chip on the board.

EVAL-ADE7978
ADE7978 Evaluation Board

Latest Discussions

Recently Viewed