ADE7912

PRODUCTION

2-Channel, Isolated, Sigma Delta ADC with SPI

Part Models
2
1ku List Price
Starting From $6.38
Viewing:

Part Details

  • Two isolated, Σ-Δ analog-to-digital converters (simultaneously sampling ADCs)
  • Integrated isoPower, isolated dc-to-dc converter
  • On-chip temperature sensor
  • 4-wire SPI serial interface
  • Up to 4 ADE7912/ADE7913 devices clocked from a single crystal or an external clock
  • Synchronization of multiple ADE7912/ADE7913 devices
  • ±31.25 mV peak input range for current channel
  • ±500 mV peak input range for voltage channels
  • Reference drift: 10 ppm/°C typical
  • Single 3.3 V supply
  • 20-lead, wide-body SOIC package with 8.3 mm creepage
  • Operating temperature: −40°C to +85°C
  • Safety and regulatory approvals
    • UL recognition
      – 5000 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A
      – IEC 61010-1: 300 V rms
    • VDE certificate of conformity
      – DIN VDE V 0884-10 (VDE V 0884-10):2006-12
      – VIORM = 846 V peak
ADE7912
2-Channel, Isolated, Sigma Delta ADC with SPI
ADE7912-CDL ADE7912-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADE9112 RECOMMENDED FOR NEW DESIGNS Isolated, Sigma-Delta ADCs with SPI
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADE7913

ADE7913 Evaluation Board

Features and Benefits

  • This board is also used to Evaluate the ADE7912 Product.

Product Details

The ADE7913 evaluation kit includes three boards that together allow the performance of the ADE7913 isolated sigma delta ADC to be evaluated in a context very close to an actual three phase meter     implementation. The ADE7913 evaluation kit includes evaluation software, written in LabVIEW®, that provides access to the registers of every ADE7913 using a PC interface.

 

The file contains the evaluation board schematic, the bill of materials of the board, the layout files and the ADE7913 evaluation software installation files.

EVAL-ADE7913
ADE7913 Evaluation Board

Latest Discussions

Recently Viewed