ADE7768

LAST TIME BUY

Single Phase Energy Metering IC with Integrated Oscillator and Positive Only Accumulation

Part Details

  • Exceeds IEC61036/60687
  • Less than 0.1% Active Energy Error Over Dynamic Range of 500:1
  • Active Energy Measurement
  • High Frequency Pulse Output
  • Reverse Power Indication (REVP)
  • Current sensor interface for current transformers or shunts
  • On-chip Temperature Sensor and Voltage Reference (2.5 V)
  • Low Power (20 mW typical)
ADE7768
Single Phase Energy Metering IC with Integrated Oscillator and Positive Only Accumulation
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed