ADE7760

Obsolete

Single Phase Energy Metering IC with On-Chip Fault Detection and Integrated Oscillator

Part Details

  • Exceeds IEC61036 with less than 0.1% active energy error over dynamic range of 500:1 at 25ºC
  • Continuous monitoring of Phase and Neutral
  • Fault and Reverse Power Outputs Indicate Potential Miswiring
  • Pulse Output for Direct Interface to Stepper Motor Counter
  • Additional High Frequency Pulse Output for Fast Calibration
  • On chip oscillator
  • On chip Voltage Reference (2.5 V)
  • Low Power (20 mW maximum)
ADE7760
Single Phase Energy Metering IC with On-Chip Fault Detection and Integrated Oscillator
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADE7760 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed