ADE7759

NOT RECOMMENDED FOR NEW DESIGNS

Single-Phase Metering IC with di/dt Input (Serial-Port Interface).

Part Models
2
1ku List Price
Starting From $2.63

Part Details

  • Exceeds IEC61036/60687
  • Less than 0.1% Active Energy Error Over Dynamic Range of 1000:1
  • Active Energy Measurement
  • High Frequency Pulse Output
  • Voltage SAG and Zero-crossing Detection
  • Current Sensor Interface for Current
  • Transformers, di/dt Sensors or Shunts
  • On-chip Temperature Sensor and Voltage Reference (2.4 V)
  • Low Power (25 mW typical)
ADE7759
Single-Phase Metering IC with di/dt Input (Serial-Port Interface).
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
Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADE7759

ADE7759 Evaluation Board

Product Details

This documentation describes the ADE7759 evaluation kit Hardware and Software functionality. The ADE7759 evaluation board, together with the ADE7759 data sheet and this documentation provides a       complete evaluation platform for the ADE7759. The evaluation board has been designed so that the ADE7759 can be evaluated in the end application, i.e., Watt-Hour Meter. Using the appropriate transducers on the current channel (e.g., shunt, CT, di/dt sensor, etc.) the evaluation board can be connected to a test bench or high voltage (240V rms) test circuit. An on-board resistor divider network provides the attenuation for the line voltage. This application note also describes how the current transducers should be connected for the best performance. The evaluation board (watt-hour meter) is configured and calibrated via the parallel port of a PC. The data interface between the evaluation board and the PC is fully isolated. Windows™ based software is provided with the evaluation board, which allows it to be quickly configured as an energy meter. The evaluation board also functions as a stand-alone evaluation system, which can be easily incorporated into an existing system via a 25 way D-Sub connector. The evaluation board requires two external 5V power supplies (one is required for isolation purposes) and the appropriate current transducer.

EVAL-ADE7759
ADE7759 Evaluation Board

Latest Discussions

No discussions on ADE7759 yet. Have something to say?

Start a Discussion on EngineerZone®