ADE7757

PRODUCTION

Single Phase Energy Metering IC with Integrated Oscillator

Part Models
2
1ku List Price
Starting From $1.72
Viewing:

Part Details

  • Exceeds IEC61036/60687
  • Less than 0.1% Active Energy Error Over Dynamic Range of 1000:1
  • Active Energy Measurement
  • High Frequency Pulse Output
  • Voltage SAG and Zero-crossing Detection
  • Current sensor interface for current transformers or shunts
  • On-chip Temperature Sensor and Voltage Reference (2.4 V)
  • Low Power (25 mW typical)

ADE7757
Single Phase Energy Metering IC with Integrated Oscillator
ADE7757-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 3

Technical Articles 10

Association & Standard 17

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed