ADE1202

RECOMMENDED FOR NEW DESIGNS

Dual Channel, Configurable, Isolated Digital Input

Part Models
2
1ku List Price
Starting From $7.89
Viewing:

Part Details

  • Dual channel, configurable, isolated digital input
  • Programmable trip threshold
  • On-chip debounce filter
  • On-chip data and power Isolation
  • Application circuit monitors wide voltage range
    • 10 V dc to 300 V dc
    • 8 V rms to 240 V rms ac (with 10 ms + pickup)
    • Negative dc protected
  • Programmable wetting current
    • Pulse up to 50 mA
    • Constant current up to 6.3 mA
  • Safety and regulatory approvals
    • UL recognition
      • 3750 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice #5A (pending)
      • CSA 61010-1: 300 V rms
    • VDE certificate of conformity (pending)
      • DIN V VDE V 0884-11 (VDE V 0884-11):2017-1
      • VIORM = 565 V peak
  • EMC robust solution supports relay protection system level requirements
  • ADC samples available for system diagnostics
  • Internal SAR ADC with PGA
  • Single 3.3 V Supply
    • Integrated isoPower, isolated dc-to-dc converter
  • Interfaces
    • SPI
    • DOUTx output reflects state of digital input
    • IRQ interrupt pin
  • Operating temperature: −40°C to +125°C
  • 20-lead, LGA package with 6.8 mm creepage
ADE1202
Dual Channel, Configurable, Isolated Digital Input
ADE1202 Functional Block Diagram ADE1202 Pin Configuration ADE1202 Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations


Evaluation Kits

eval board
EVAL-ADE1202EBZ

EVAL-ADE1202EBZ User Guide

Features and Benefits

  • Full featured evaluation board for the ADE1202
  • PC control in conjunction with the EVAL-SDP-CB1Z system demonstration platform (SDP)
  • PC software for control and data analysis
  • Standalone capability

Product Details

The EVAL-ADE1202EBZ is a full featured evaluation board, designed to allow the user to easily evaluate the ADE1202 dual-channel, configurable, isolated digital binary input IC performance in a context similar to a real binary input interface application. The evaluation kit requires purchasing the controller board for the system demonstration platform (EVAL-SDP-CB1Z). The evaluation kit includes evaluation software, written in LabVIEW®, which provides access to the registers and features of the device through a PC interface.

Consult the ADE1202 data sheet in conjunction with this user guide when using the EVAL-ADE1202EBZ.

EVAL-ADE1202EBZ
EVAL-ADE1202EBZ User Guide
EVAL-ADE1202EBZ EVAL-ADE1202EBZ EVAL-ADE1202EBZ

Latest Discussions

Recently Viewed