ADDI7006

Obsolete

6-Channel, 10-Bit, 40MSPS CCD Signal Processor

Part Details

  • Six 10-bit, 40 MHz AFE Channels
  • 1.8 V analog and digital core supply voltage
  • Serial data link with reduced range LVDS outputs
  • Input Amplifier with-3, 0, +3, +6 dB gain
  • 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
  • Black level clamp with variable level control
  • Low Power Consumption : ~450mW (Total Power @30MHz)
ADDI7006
6-Channel, 10-Bit, 40MSPS CCD Signal Processor
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed