ADCMP670

PRODUCTION

Dual Low Power 1.5% Comparator With 400 mV Reference

Part Models
1
1ku List Price
Starting From $1.72
Viewing:

Part Details

  • 400 mV ± 1.5% threshold 
  • Supply range: 1.7 V to 5.5 V 
  • Low quiescent current: 6.5 μA typical
  • Input range includes ground 
  • Internal hysteresis: 8.9 mV typical 
  • Low input bias current: ±10 nA maximum 
  • Open-drain outputs 
  • Supports wire-AND connections 
  • Input polarities: one inverting and one noninverting 
  • Low profile (1 mm) TSOT package 
  • Drop-in replacement for the LT6700-1 
ADCMP670
Dual Low Power 1.5% Comparator With 400 mV Reference
ADCMP670 Typical Application Diagram ADCMP670-1 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Reference Designs

Ultrasonic Distance Sensor
CN0343 Circuits from the lab

Ultrasonic Distance Measurement

Features and Benefits

  • Self-Contained Ultrasonic Distance Measurement
  • 50cm to 10m range
  • 2cm resolution
  • Small PCB Footprint
Functional Block Diagram of Universal Power Supply Module
CN0190 Circuits from the lab

Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input

Features and Benefits

  • 12 different voltage and current output conditions
  • Configure the all other channels to be powered off
CN0343
Ultrasonic Distance Measurement
Ultrasonic Distance Sensor
CN0190
Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input
Functional Block Diagram of Universal Power Supply Module
Photograph of EVAL-CN0190-EB1Z Universal Power Supply

Latest Discussions

Recently Viewed