ADCMP608

PRODUCTION

Rail-to-Rail, Fast, Low Power 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator

Viewing:

Part Details

  • Low power: 1 mW at 2.5 V 
  • Input common-mode voltage from −0.2 V to VCC + 0.2 V 
  • Low glitch CMOS-/TTL-compatible output stage
  • 40 ns propagation delay 
  • Fully specified rail to rail at VCC = 2.5 V to 5.5 V 
  • Shutdown pin 
  • Power supply rejection > 60 dB 
  • −40°C to +125°C operation 
ADCMP608
Rail-to-Rail, Fast, Low Power 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator
ADCMP608 Functional Block Diagram ADCMP608 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8468 PRODUCTION Rail-to-Rail, Fast, Low Power 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADCMP608
ADCMP608 Evaluation Board

Latest Discussions

Recently Viewed