ADCMP608
PRODUCTIONRail-to-Rail, Fast, Low Power 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator
- Part Models
- 1
- 1ku List Price
- Starting From $0.77
Part Details
- Low power: 1 mW at 2.5 V
- Input common-mode voltage from −0.2 V to VCC + 0.2 V
- Low glitch CMOS-/TTL-compatible output stage
- 40 ns propagation delay
- Fully specified rail to rail at VCC = 2.5 V to 5.5 V
- Shutdown pin
- Power supply rejection > 60 dB
- −40°C to +125°C operation
The ADCMP608 is a fast comparator fabricated on XFCB2, an Analog Devices, Inc. proprietary process. This comparator is exceptionally versatile and easy to use. Features include an input range from VEE − 0.2 V to VCC + 0.2 V, low noise, TTL-/CMOS-compatible output drivers, and shutdown inputs. The device offers 40 ns propagation delays driving a 15 pF load with 10 mV overdrive on 500 μA typical supply current.
A flexible power supply scheme allows the device to operate with a single +2.5 V positive supply and a −0.2 V to + 2.7 V input signal range up to a +5.5 V positive supply with a −0.2 V to +5.7 V input signal range.
The TTL-/CMOS-compatible output stage is designed to drive up to 15 pF with full rated timing specifications and to degrade in a graceful and linear fashion as additional capacitance is added. The input stage of the comparator offers robust protection against large input overdrive, and the outputs do not phase reverse when the valid input signal range is exceeded.
The ADCMP608 is available in a tiny 6-lead SC70 package with a single-ended output and a shutdown pin.
APPLICATIONS
- High speed instrumentation
- Clock and data signal restoration
- Logic level shifting or translation
- High speed line receivers
- Threshold detection
- Peak and zero-crossing detectors
- High speed trigger circuitry
- Pulse-width modulators
- Current-/voltage-controlled oscillators
Documentation
Data Sheet 1
Frequently Asked Question 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADCMP608BKSZ-REEL7 | 6-Lead SC70 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 23, 2009 - 09_0041 ADWIL Fab XFCB2 Front End Manufacturing Change |
||
ADCMP608BKSZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
AD8468 | PRODUCTION | Rail-to-Rail, Fast, Low Power 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator |