ADCMP605

PRODUCTION

Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply LVDS Comparator in a 12-lead LSCFP Package

Part Models
2
1ku List Price
Starting From $2.80

Part Details

  • Fully specified rail to rail at VCCI = 2.5 V to 5.5 V
  • Input common-mode voltage from −0.2 V to VCCI + 0.2 V
  • Low glitch LVDS-compatible output stage
  • 1.6 ns propagation delay
  • 37 mW at 2.5 V
  • Shutdown pin
  • Single-pin control for programmable hysteresis and latch
  • Power supply rejection > 60 dB
  • −40°C to +125°C operation
ADCMP605
Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply LVDS Comparator in a 12-lead LSCFP Package
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
EVAL-ADCMP605
ADCMP605 Evaluation Board

Latest Discussions

Recently Viewed