ADCMP603
PRODUCTIONRail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator in a 12-lead LSCFP Package.
- Part Models
- 2
- 1ku List Price
- Starting From $2.20
Part Details
- Fully specified rail to rail at VCC = 2.5 V to 5.5 V
- Input common-mode voltage from −0.2 V to VCC + 0.2 V
- Low glitch CMOS-/TTL-compatible output stage
- Complementary outputs
- 3.5 ns propagation delay
- 12 mW at 3.3 V
- Shutdown pin
- Single-pin control for programmable hysteresis and latch
- Power supply rejection > 50 dB
- −40°C to +125°C operation
The ADCMP603 is a very fast comparator fabricated on XFCB2, an Analog Devices, Inc., proprietary process. This comparator is exceptionally versatile and easy to use. Features include an input range from VEE − 0.5 V to VCC + 0.2 V, low noise complementary TTL-/CMOS-compatible output drivers, and latch inputs with adjustable hysteresis and/or a shutdown input.
The device offers 3.5 ns propagation delay with 10 mV overdrive on 4 mA typical supply current.
A flexible power supply scheme allows the device to operate with a single +2.5 V positive supply and a −0.5 V to +2.8 V input signal range up to a +5.5 V positive supply with a −0.5 V to +5.8 V input signal range. Split input/output supplies with no sequencing restrictions support a wide input signal range while still allowing independent output swing control and power savings. The device passes 4.5 kV HBM ESD testing and the absolute maximum ratings include current limits for all pins.
The complementary TTL-/CMOS-compatible output stage is designed to drive up to 5 pF with full timing specs and to degrade in a graceful and linear fashion as additional capacitance is added. The comparator input stage offers robust protection against large input overdrive, and the outputs do not phase reverse when the valid input signal range is exceeded. High speed latch and programmable hysteresis features are also provided with a unique single-pin control option.
The ADCMP603 is available in a 12-lead LSCFP.
Applications
- High speed instrumentation
- Clock and data signal restoration
- Logic level shifting or translation
- Pulse spectroscopy
- High speed line receivers
- Threshold detection
- Peak and zero-crossing detectors
- High speed trigger circuitry
- Pulse-width modulators
- Current-/voltage-controlled oscillators
- Automatic test equipment (ATE)
Documentation
Data Sheet 1
Frequently Asked Question 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADCMP603BCPZ-R7 | 12-Lead LFCSP (3mm x 3mm w/ EP) | ||
ADCMP603BCPZ-WP | 12-Lead LFCSP (3mm x 3mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 13, 2014 - 14_0038 Conversion of 3x3mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
ADCMP603BCPZ-R7 | PRODUCTION | |
Mar 23, 2009 - 09_0041 ADWIL Fab XFCB2 Front End Manufacturing Change |
||
ADCMP603BCPZ-R7 | PRODUCTION | |
ADCMP603BCPZ-WP | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.