ADCMP602

PRODUCTION

Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator in 8-lead MSOP and LSCFP Packages

Part Models
3
1ku List Price
Starting From $2.20

Part Details

  • Fully specified rail to rail at VCC = 2.5 V to 5.5 V 
  • Input Common-mode Voltage from −0.2 V to VCC + 0.2 V 
  • Low Glitch CMOS-/TTL-compatible Output Stage
  • 3.5 ns Propagation Delay 
  • 10 mW at 3.3 V 
  • Shutdown Pin 
  • Single-pin Control for Programmable Hysteresis and Latch 
  • Power Supply Rejection > 50 dB 
  • Improved Replacement for MAX999 
  • −40°C to +125°C Operation
ADCMP602
Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator in 8-lead MSOP and LSCFP Packages
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
EVAL-ADCMP602
ADCMP602 Evaluation Board

Latest Discussions

Recently Viewed