ADCMP581

PRODUCTION

Ultrafast SiGe Voltage Comparator (Featuring Reduced Swing NECL Output Drivers)

Part Models
2
1ku List Price
Starting From $8.34

Part Details

  • 180 ps propagation delay
  • 25 ps overdrive and slew rate dispersion
  • 8 GHz equivalent input rise time bandwidth
  • 100 ps minimum pulse width
  • 37 ps typical output rise/fall
  • 10 ps deterministic jitter (DJ)
  • 200 fs random jitter (RJ)
  • −2 V to +3 V input range with +5 V/−5 V supplies
  • On-chip terminations at both input pins
  • Resistor-programmable hysteresis
  • Differential latch control
  • Power supply rejection > 70 dB
ADCMP581
Ultrafast SiGe Voltage Comparator (Featuring Reduced Swing NECL Output Drivers)
Ask a Question

Documentation

Data Sheet 1

Evaluation Design File 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADCMP581

ADCMP581 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADCMP581
ADCMP581 Evaluation Board

Latest Discussions

Recently Viewed