ADCMP564

PRODUCTION

Dual High Speed ECL Comparator 20 - Lead QSOP

Part Models
1
1ku List Price
Starting From $3.71

Part Details

  • Differential ECL-compatible outputs
  • 700 ps propagation delay input to output
  • 75 ps propagation delay dispersion
  • Input common-mode range: –2.0 V to +3.0 V
  • Robust input protection
  • Differential latch control
  • Internal latch pull-up resistors
  • Power supply rejection greater than 85 dB
  • 700 ps minimum pulse width
  • 1.5 GHz equivalent input rise time bandwidth
  • Typical output rise/fall time of 500 ps
  • ESD protection > 4kV HBM, >200V MM
  • Programmable hysteresis
ADCMP564
Dual High Speed ECL Comparator 20 - Lead QSOP
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
EVAL-ADCMP564

ADCMP564 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADCMP564
ADCMP564 Evaluation Board

Latest Discussions

Recently Viewed