ADCMP563
PRODUCTIONDual High Speed ECL Comparator 16 - Lead QSOP
- Part Models
- 2
- 1ku List Price
- Starting From $3.82
Part Details
- Differential ECL-compatible outputs
- 700 ps propagation delay input to output
- 75 ps propagation delay dispersion
- Input common-mode range: –2.0 V to +3.0 V
- Robust input protection
- Differential latch control
- Internal latch pull-up resistors
- Power supply rejection greater than 85 dB
- 700 ps minimum pulse width
- 1.5 GHz equivalent input rise time bandwidth
- Typical output rise/fall time of 500 ps
- ESD protection > 4kV HBM, >200V MM
- Programmable hysteresis
The ADCMP563/ADCMP564 are high speed comparators fabricated on Analog Devices’ proprietary XFCB process. The devices feature a 700 ps propagation delay with less than 75 ps overdrive dispersion. Dispersion, a measure of the difference in propagation delay under differing overdrive conditions, is a particularly important characteristic of high speed comparators. A separate programmable hysteresis pin is available on the ADCMP564.
A differential input stage permits consistent propagation delay with a wide variety of signals in the common-mode range from −2.0 V to +3.0 V. Outputs are complementary digital signals that are fully compatible with ECL 10 K and 10 KH logic families. The outputs provide sufficient drive current to directly drive transmission lines terminated in 50 Ω to −2 V. A latch input, which is included, permits tracking, track-and-hold, or sample-and-hold modes of operation. The latch input pins contain internal pull-ups that set the latch in tracking mode when left open.
The ADCMP563/ADCMP564 are specified over the industrial temperature range (−40°C to +85°C).
Applications
- Automatic test equipment
- High speed instrumentation
- Scope and logic analyzer front ends
- Window comparators
- High speed line receivers
- Threshold detection
- Peak detection
- High speed triggers
- Patient diagnostics
- Hand-held test instruments
- Zero crossing detectors
- Line receivers and signal restoration
- Clock drivers
Documentation
Data Sheet 1
Application Note 2
Evaluation Design File 1
Frequently Asked Question 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADCMP563BCPZ-RL7 | 16-Lead LFCSP (3mm x 3mm w/ EP) | ||
ADCMP563BRQZ | 16-Lead QSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 13, 2014 - 14_0038 Conversion of 3x3mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
ADCMP563BCPZ-RL7 | PRODUCTION | |
Sep 9, 2009 - 07_0083 Polyimide Change |
||
ADCMP563BCPZ-RL7 | PRODUCTION | |
ADCMP563BRQZ | PRODUCTION | |
Mar 23, 2009 - 09_0041 ADWIL Fab XFCB2 Front End Manufacturing Change |
||
ADCMP563BCPZ-RL7 | PRODUCTION | |
ADCMP563BRQZ | PRODUCTION | |
Aug 26, 2010 - 10_0001 Halogen Free Material Change for QSOP Products |
||
ADCMP563BRQZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.