ADCMP371
PRODUCTIONGeneral Purpose Comparator w/a Push - Pull Output Stage
- Part Models
- 2
- 1ku List Price
- Starting From $0.37
Part Details
- 2.25 V to 5.5 V Operating Voltage Range
- Low Power Consumption (4 µA)
- Output Stages: Push-Pull
- 50 nA Input Bias Current
- 5-lead SC70 packaging
- 9 mV input offset voltage
- See data sheet for additional features
- Download ADCMP371-KGD Data Sheet
The ADCMP370 / ADCMP371 are general-purpose comparators with input offset voltages of 9 mV (max) and low power consumption, which make them ideal for battery-powered portable equipment. The ADCMP371 has a push-pull output stage, while the ADCMP370 has an open-drain output. The inputs on both parts and the output on the ADCMP370 can tolerate voltages up to 22 V, making them suitable for use as voltage detectors in portable equipment.
They are available in space-efficient 5-lead SC70 packaging.
APPLICATIONS
- Battery Management Systems
- A/D Converters
- Low Voltage Applications
- Battery Powered Electronics
- Portable Equipment
Documentation
Data Sheet 2
Application Note 2
Frequently Asked Question 1
Product Selection Guide 1
Circuit Note 1
Analog Dialogue 1
Rarely Asked Question Page 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADCMP371-KGD-RL7 | CHIPS OR DIE | ||
ADCMP371AKSZ-REEL7 | 5-Lead SC70 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 26, 2010 - 10_0008 Halogen Free Material Change for SC_70 Products |
||
ADCMP371AKSZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.