ADCMP354
PRODUCTIONComparator & 0.6 V Reference in 4-SC70 w/ Open-Drain Active-High Output
- Part Models
- 1
- 1ku List Price
- Starting From $0.48
Part Details
- Comparators with 0.6 V on-chip references
- Output stages:
- Open-drain active-low (ADCMP350)
- Open-drain active-high (ADCMP354)
- Push-pull active-high (ADCMP356)
- High voltage (up to 22 V) tolerance on VIN and open-drain output pins
- Low power consumption (10 μA)
- 10 nA input bias current
- 15 mV hysteresis
- 5 μs propagation delay
- Specified over −40°C to +125°C temperature range
- 4-lead SC70 package
The ADCMP350/ADCMP354/ADCMP356 parts are comparator and reference circuits suitable for use in general-purpose applications. The high voltage input and output structures will allow voltages of up to 22 V on the input of all devices and the output of the open-drain devices. High performance over the −40°C to +125°C temperature range makes them suitable for use in automotive and other thermally harsh applications, while low power consumption and space-efficient SC70 packaging make them ideal for battery-powered portable equipment.
Applications
- Voltage detectors
- Microprocessor systems
- Computers
- Battery monitors
- Intelligent instruments
- Portable equipment
Documentation
Data Sheet 1
Application Note 1
Frequently Asked Question 1
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADCMP354YKSZ-REEL7 | 4-Lead SC70 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 26, 2010 - 10_0008 Halogen Free Material Change for SC_70 Products |
||
ADCMP354YKSZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.