ADAU1781
ADAU1781
ObsoleteSigmaDSP Low-noise Stereo Audio Codec for Portable Applications
Viewing:
Part Details
- Programmable SigmaDSP core for audio processing
- 24-bit stereo audio ADC and DAC
- 400 mW speaker amplifier (into 8 Ω load)
- Optional stereo digital microphone input pulse-density modulation (PDM)
- PLL supporting a range of input clock rates
- Stereo pseudo-differential microphone input
- Stereo line output
- Please see data sheet for additional features.
The ADAU1781 is a low power, 24-bit stereo audio codec. The low noise DAC and ADC support sample rates from 8 kHz to 96 kHz. Low current draw and power saving modes make the ADAU1781 ideal for battery-powered audio applications.
A programmable SigmaDSP® core provides enhanced record and playback processing to improve overall audio quality.
The record path includes two digital stereo microphone inputs and an analog stereo input path. The analog inputs can be configured for either a pseudo differential or a single-ended stereo source. A dedicated analog beep input signal can be mixed into any output path. The ADAU1781 includes a stereo line output and speaker driver, which makes the device capable of supporting dynamic speakers.
The serial control bus supports the I2C® or SPI protocols, and the serial audio bus is programmable for I2S, left-justified, right-justified, or TDM mode. A programmable PLL supports flexible clock generation for all standard rates and available master clocks from 11 MHz to 20 MHz.
Applications
- Digital still cameras
- Digital video cameras
Documentation
User Guide 1
Application Note 3
Frequently Asked Question 1
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
SigmaStudio®
Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.
View DetailsEvaluation Software 0
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 6 | ||
ADMP421 | Obsolete | iMEMS® Microphone Omni Directional Microphone with Bottom Port and Digital Output |
ADMP521 | Obsolete | Ultra-Low Noise Microphone with Bottom Port and PDM Digital Output |
ADMP401 | Obsolete | Omnidirectional Microphone with Bottom Port and Analog Output |
ADMP404 | Obsolete | Omnidirectional Microphone with Bottom Port and Analog Output |
ADMP405 | Obsolete | Omnidirectional Microphone with Bottom Port and Analog Output |
ADMP504 | Obsolete | UltraLow Noise Microphone with Bottom Port and Analog Output |
Tools & Simulations
SigmaDSP Processors: Software and Tools
Open Tool