ADAU1702

PRODUCTION

SigmaDSP® 28-/56-Bit Audio Processor with Two ADCs and Four DACs

Part Models
2
1ku List Price
Starting From $4.73
Viewing:

Part Details

  • 28-/56-bit, 25 MIPS digital audio processor
  • 2 ADCs: SNR of 100 dB, THD + N of −83 dB
  • 4 DACs: SNR of 104 dB, THD + N of −90 dB
  • Complete standalone operation
  • Auxiliary ADC with 4-input mux for analog control
  • GPIOs for digital controls and outputs
  • Fully programmable with SigmaStudio graphical tool
  • Self-boot from serial EEPROM
  • 28-bit × 28-bit multiplier with 56-bit accumulator for full double precision processing
  • Clock oscillator for generating master clock from crystal
  • PLL for generating a master clock from 64 × fS, 256 × fS, 384 × fS, or 512 × fSclocks
  • Please see data sheet for additional features
ADAU1702
SigmaDSP® 28-/56-Bit Audio Processor with Two ADCs and Four DACs
ADAU1702 Functional Block Diagram ADAU1702 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

SigmaDSP Processors: Software and Tools

Open Tool

Evaluation Kits

EVAL-ADAU1701

ADAU1701 Evaluation Board

Features and Benefits

EVAL-ADAU1701MINIZ
  • Other ADI Components:
    SSM2306
    ADM811
    ADP3336
  • Analog In: 1 Stereo TRS (3.5mm)
  • Analog Out: Stereo Speaker, 1 Stereo TRS (3.5 mm)
  • Digital I/O: USBi-I2C/SPI
  • DC Supply: 5 V

Product Details

Small ADAU1701 SigmaDSP evaluation board with self-boot EEPROM and Stereo 2 W Class-D amplifier. USBi is included in the package and it provides the 5 V power supply for the board. This is the recommended board for evaluation of the ADAU1701 and ADAU1702. The EVAL-ADAU1401EBZ can be used if this board lacks some necessary functionality or interface.

EVAL-ADAU1701
ADAU1701 Evaluation Board

Latest Discussions

Recently Viewed