ADAU1592

Obsolete

Class-D Audio Power Amplifier

Viewing:

Part Details

  • Integrated stereo modulator and power stage
  • 0.005% THD + N
  • 101 dB dynamic range
  • PSRR > 65 dB
  • RDS-ON < 0.3 Ω (per transistor)
  • Efficiency > 90% (8 Ω)
  • EMI-optimized modulator
  • On/off-mute pop-noise suppression
  • Short-circuit protection
  • Overtemperature protection

ADAU1592
Class-D Audio Power Amplifier
ADAU1592 Functional Block Diagram ADAU1592 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
SSM3302 PRODUCTION 2 ×10 W Filterless Class-D Stereo Audio Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADAU1592

ADAU1592 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the ADAU1592.

EVAL-ADAU1592
ADAU1592 Evaluation Board

Latest Discussions

No discussions on ADAU1592 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed