ADAU1461

Obsolete

SigmaDSP Stereo, Automotive Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL

Part Models
3
1ku List Price
price unavailable

Part Details

  • SigmaDSP 28-/56-bit, 50 MIPS digital audio processor
  • Fully programmable with SigmaStudio graphical tool
  • 24-bit stereo audio ADC and DAC: >98 dB SNR
  • Sampling rates from 8 kHz to 96 kHz
  • Low power: 17 mW record, 18 mW playback, 48 kHz
  • 6 analog input pins, configurable for single-ended or differential inputs
  • Flexible analog input/output mixers
  • Stereo digital microphone input
  • Analog outputs: 2 differential stereo, 2 single-ended stereo, 1 mono headphone output driver
  • PLL supporting input clocks from 8 MHz to 27 MHz
  • Analog automatic level control (ALC)
  • Microphone bias reference voltage
  • Analog and digital I/O: 3.3 V
  • I2C and SPI control interfaces
  • Digital audio serial data I/O: stereo and time-division multiplexing (TDM) modes
  • Software-controllable clickless mute
  • GPIO pins for digital controls and outputs
  • 32-lead, 5 mm × 5 mm LFCSP
  • −40°C to +105°C operating temperature range
  • Qualified for automotive applications
  • Digital Microphone inputs, headphone amp, Frac PLL

ADAU1461
SigmaDSP Stereo, Automotive Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

SigmaDSP Processors: Software and Tools

Open Tool

IBIS Model 1

Latest Discussions

Recently Viewed