ADAU1452

PRODUCTION

SigmaDSP Digital Audio Processor

Part Models
6
1ku List Price
Starting From $7.17

Part Details

  • Qualified for automotive applications
  • Fully programmable audio DSP for enhanced sound processing
  • Features SigmaStudio, a proprietary graphical programming tool for the development of custom signal flows
  • Clock oscillator for generating master clock from crystal
  • Up to 294.912 MHz, 32-bit SigmaDSP core at 1.2 V
    • Up to 6144 SIMD instructions per sample at 48 kHz
    • Up to 40 kWords of parameter/data RAM
    • Up to 800 ms digital audio delay pool at 48 kHz
  • Audio input/output and routing
    • 4 serial input ports, 4 serial output ports
    • 48-channel, 32-bit digital input/output up to a sample rate of 192 kHz
    • Flexible configuration for TDM, I2S, left and right justified formats, and PCM
    • Up to 8 stereo ASRCs from 1:8 up to 7.75:1 ratio and 139 dB DNR
    • Stereo S/PDIF input and output
    • Four PDM microphone input channels
    • Multichannel, byte addressable, TDM serial ports
  • Integer PLL and flexible clock generators
  • Integrated die temperature sensor
ADAU1452
SigmaDSP Digital Audio Processor
Ask a Question

Documentation

Learn More

Software Resources

SigmaStudio®

Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.

View Details

SigmaStudio®+

System level solution for Audio, Connectivity and Algorithm/IP applications

View Details

Tools & Simulations

SigmaDSP Processors: Software and Tools

Open Tool

IBIS Model 1


Evaluation Kits

eval board
EVAL-ADAU1452RevBZ

ADAU1452/ADAU1451/ADAU1450 Evaluation Board

Features and Benefits

  • On-board AD1938 codec with 4 analog inputs and 8 analog outputs
  • Stereo S/PDIF input and output
  • Self boot EEPROM memory

Product Details

This user guide describes the design, setup, and operation of the EVAL-ADAU1452REVBZ evaluation board. This board evaluates and develops the software for the ADAU1452 and ADAU1462 SigmaDSP® processors. The ADAU1452 and the ADAU1462 are functionally identical, except that the ADAU1462 has more program and data memory. Selecting this component in the software instructs the compiler to limit the amount of allocated memory to match the ADAU1462.

All other procedures and instructions in this user guide are applicable to both the ADAU1462 and ADAU1452.

The EVAL-ADAU1452REVBZ evaluation board provides access to the digital serial audio ports of the ADAU1452 and some of the general-purpose input/outputs (GPIOs). An analog input and output is provided by the AD1938 codec included in the evaluation kit.

The ADAU1452 core is programmed using the Analog Devices, Inc., SigmaStudio® software, which interfaces to the evaluation board via the universal serial bus interface (USBi). The on-board electronically erasable programmable read-only memory (EEPROM) can be programmed for self boot mode.

The evaluation board is powered by a 6 V dc supply, which is regulated to the voltages required on the board. The printed circuit board (PCB) is a 4-layer design with a ground plane and a power plane on the inner layers. The evaluation board includes connectors for external analog inputs and outputs and optical Sony/Philips digital interface (S/PDIF) interfaces. The integrated oscillator circuit and the on-board, 12.288 MHz passive crystal (Y1) provides the master clock.

For full details, see the ADAU1452 and AD1938 data sheets, which must be used in conjunction with this user guide when using the EVAL-ADAU1452REVBZ evaluation board.

EVAL-ADAU1452RevBZ
ADAU1452/ADAU1451/ADAU1450 Evaluation Board

Latest Discussions

Recently Viewed