ADATE304

PRODUCTION

200 MHz Dual Integrated DCL with Level Setting DACs, Per Pin PMU, and Per Chip VHH

Part Models
1
1ku List Price
Starting From $42.82

Part Details

  • Driver
    • 3-level driver with high-Z mode and built-in clamps
    • Precision trimmed output resistance
    • Low leakage mode (typically <10 nA)
    • Voltage range: −2.0 V to +6.0 V or −1.25 V to +6.75 V
    • 2.4 ns minimum pulse width, 2 V terminated
  • Comparator
    • Window and differential comparator
    • 500 MHz input equivalent bandwidth
  • Load
    • ±12 mA maximum current capability
  • Per pin PMU
    • Force voltage range: −2.0 V to +6.0 V or −1.25 V to +6.75 V
    • 5 current ranges: 32 mA, 2 mA, 200 μA, 20 μA, 2 μA
  • Levels
    • 14-bit DAC for DCL levels
    • Typically < ±5 mV INL (calibrated)
    • 16-bit DAC for PMU levels
    • Typically < ±1.5 mV INL (calibrated) linearity in FV mode
  • HVOUT output buffer
    • 0 V to 13.5 V output range
  • 84-lead, 9 mm × 9 mm, CSP_BGA package
  • 900 mW per channel with no load
ADATE304

200 MHz Dual Integrated DCL with Level Setting DACs, Per Pin PMU, and Per Chip VHH
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
Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADATE304

Evaluating the ADATE304 200 MHz Dual Integrated DCL with Level Setting DACs, Per Pin PMU, and Per Chip VHH

Features and Benefits

  • Full featured evaluation board for the ADATE304
  • Supply voltages: +21 V and −10 V, on-board voltage regulators
  • Breakout signal inputs and outputs through SMA connectors
  • Differential pairs provided with 50 Ω controlled impedance traces with equal lengths
  • LED indicators for read and write data
  • PC software for control through USB

Product Details

The EVAL-ADATE304BBCZ is a full featured evaluation board designed to allow the user to simply evaluate all features of the ADATE304 dual integrated driver, comparator, and active load (DCL) and four-quadrant per pin parametric measurement unit (PPMU). The EVAL-ADATE304BBCZ features breakout connections through the SMA terminals for all the signal inputs and outputs. The differential pairs are provided with 50 Ω controlled impedance traces with equal lengths.

The EVAL-ADATE304BBCZ only requires two power supplies, +21 V and −10 V. All other voltages required by the device are created by the on-board regulators. The EVAL-ADATE304BBCZ SPI communications are provided by an on-board USB UART chip. SPI jumper connectors allow the user to bypass the UART and connect their own SPI signals for evaluation. The default setup is for control through the USB port. Communication with the ADATE304 evaluation board software is through the USB, and the light emitting diode (LED) indicators on the EVAL-ADATE304BBCZ provide displays for the read and write data.

The ADATE304 data sheet provides full details on all the functionalities of the ADATE304 device, as well as the information on each of the registers within the ADATE304, and must be consulted when using the EVAL-ADATE304BBCZ.

EVAL-ADATE304
Evaluating the ADATE304 200 MHz Dual Integrated DCL with Level Setting DACs, Per Pin PMU, and Per Chip VHH

Latest Discussions

No discussions on ADATE304 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed