ADATE205

Obsolete

250 MHz Dual DCL

Part Details

  • Driver, comparator, and active load with inhibit function
  • 250 MHz toggle rate
  • Dynamic clamps
  • Operating voltage range: −1.5 V to +6.5 V
  • Output voltage swing: 200 mV to 8 V
  • Four range adjustable slew rate
  • True/complement data mode bit
  • See Data Sheet for Additional Information

ADATE205
250 MHz Dual DCL
Ask a Question

Documentation

Obsolete Data Sheet 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADATE318 RECOMMENDED FOR NEW DESIGNS 600 MHz Dual Integrated DCL with PPMU, VHH Drive Capability, Level Setting DACs, and On-Chip Calibration Engine
ADATE302-02 PRODUCTION 500 MHz Dual Integrated DCL with Differential Drive/Receive, Level Setting DACs, and Per Pin PMU
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADATE205 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed