ADAS3022
PRODUCTION16-Bit, 1 MSPS, 8 Channel Data Acquisition System
- Part Models
- 5
- 1ku List Price
- Starting From $19.36
Overview
- Ease of use—16-bit, 1 MSPS complete data acquisition system
- High impedance, 8-channel input: >500 MΩ
- Differential input voltage range: ±24.576 V maximum
- High input common-mode rejection: >100 dB
- User-programmable input ranges
- Channel sequencer with individual channel gains
- On-chip 4.096 V reference and buffer
- Auxiliary input—direct interface to PulSAR ADC inputs
- No latency or pipeline delay (SAR architecture)
- Serial 4-wire, 1.8 V to 5 V SPI-/SPORT-compatible interface
- LFCSP package (6 mm × 6 mm)
- LQFP package (7 mm × 7 mm) −40°C to +85°C industrial temperature range
The ADAS3022 is a complete 16-bit, 1 MSPS, successive approximation–based analog-to-digital data acquisition system, which is manufactured on Analog Devices, Inc., proprietary iCMOS® high voltage industrial process technology. The device integrates an 8-channel, low leakage multiplexer; a high impedance programmable gain instrumentation amplifier (PGIA) stage with high common-mode rejection; a precision, low drift 4.096 V reference and buffer; and a 16-bit charge redistribution analog-to-digital converter (ADC) with successive approximation register (SAR) architecture. The ADAS3022 can resolve eight single-ended inputs or four fully differential inputs up to ±24.576 V when using ±15 V supplies. In addition, the device can accept the commonly used bipolar differential, bipolar single-ended, pseudo bipolar, or pseudo unipolar input signals, as shown in Table 1, thus enabling the use of almost any direct sensor interface.
The ADAS3022 simplifies design challenges by eliminating signal buffering, level shifting, amplification/attenuation, common-mode rejection, settling time, and any other analog signal conditioning challenge while allowing a smaller form factor, faster time to market, and lower cost.
APPLICATIONS
- Multichannel data acquisition and system monitoring
- Process control
- Power line monitoring
- Automated test equipment
- Instrumentation
Documentation
Data Sheet 3
User Guide 1
Technical Articles 3
Video 1
Circuit Note 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADAS3022BCPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| ADAS3022BCPZ-RL7 | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| ADAS3022BSTZ | 48-Lead LQFP (7mm x 7mm) | ||
| ADAS3022SCPZ-EP | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| ADAS3022SCPZ-EP-RL | 40-Lead LFCSP (6mm x 6mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 8, 2014 - 13_0257 CANCELLED: Assembly Transfer of Select 6x6mm Stacked-Die LFCSP Products to STATS ChipPAC China |
||
| ADAS3022BCPZ | PRODUCTION | |
| ADAS3022BCPZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Data Isolators 4 | ||
| ADUM1401 | PRODUCTION | Quad-Channel Digital Isolator (3/1 Channel Directionality) |
| ADUM3401 | PRODUCTION | Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability |
| ADUM3481 | PRODUCTION | Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality) |
| ADUM4401 | PRODUCTION |
5 kV RMS Quad-Channel Digital Isolators |
| LDO Linear Regulators 4 | ||
| ADP3334 | NOT RECOMMENDED FOR NEW DESIGNS | High Accuracy Low IQ, 500 mA anyCAP® Adjustable Low Dropout Regulator |
| ADP1715 | PRODUCTION | 500 mA Low-Dropout CMOS Linear Regulator with Soft Start |
| ADP7102 | RECOMMENDED FOR NEW DESIGNS | 20 V, 300 mA, Low Noise, CMOS LDO |
| ADP7104 | RECOMMENDED FOR NEW DESIGNS | 20 V, 500 mA, Low Noise, CMOS LDO |
| Operational Amplifiers (Op Amps) 6 | ||
| ADA4841-1 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
| ADA4897-1 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
| AD8021 | PRODUCTION | Low Noise, High Speed Amplifier for 16-Bit Systems |
| AD8605 | PRODUCTION | Precision, Low Noise, CMOS, RRIO Op Amp (single) |
| AD8031 | PRODUCTION | 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier |
| AD8615 | PRODUCTION |
Precision 20 MHz CMOS Single RRIO Operational Amplifier |
| RF Amplifiers 3 | ||
| ADA4940-1 | PRODUCTION | Ultralow Power, Low Distortion ADC Driver |
| ADA4941-1 | PRODUCTION | Single-Supply, Differential 18-Bit ADC Driver |
| AD8476 | PRODUCTION | Low Power, Unity Gain Fully Differential Amplifier & ADC Driver |
| Switching Regulators & Controllers 2 | ||
| ADP1613 | PRODUCTION | 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit |
| ADP1614 | PRODUCTION | 650kHz/1.3 MHz, 4 A, Step-Up,PWM, DC-to-DC Switching Converter |
| Voltage References 3 | ||
| ADR434 | PRODUCTION | Low Noise XFET® Voltage References with Current Sink and Source Capability |
| ADR444 | PRODUCTION | Ultralow Noise, LDO XFET® 4.096V Voltage Reference w/Current Sink and Source |
| ADR4540 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 4.096V Voltage Reference |
Tools & Simulations
ADAS3022 FPGA Reference Design
Open Tool