ADAS1256

RECOMMENDED FOR NEW DESIGNS

256-Channel, 16-Bit Charge-to-Digital AFE on Flex

Viewing:

Overview

  • 256-channel, charge-to-digital converter
  • 16-bit resolution with no missing codes
  • Simultaneous sampling
  • User adjustable full-scale range up to 32pC
  • Down to 22 µs line time
  • Ultralow noise: 560 e at 2pC range
  • INL ±2.5lsb or 57.5ppm , ADC included
  • Multiple functional power modes: from 1mW/ch to 3mW/ch
  • Multiple sleep and power modes down to 0.005mW/ch
  • Capable of measuring electron or hole collected charge
  • See data sheet for additional features

The ADAS1256 is a 256-channel, charge-to-digital analog-front end (AFE) mounted on high density flex. It can be directly mounted on a digital X-ray panel. It is suitable for a large variety of digital X-ray and photodiode array applications and it works with both hole sensing and electron sensing panels. ADAS1256 allows up to 22us line time, so it can be used in dynamic imaging panels in addition to still image panels. It contains 256 low power, low noise, low input current integrators with correlated double sampling stages; along with integrated true 16 bit high speed ADCs.

All converted channel results are output on a single LVDS self-clocked serial interface that significantly reduces external hardware. An SPI-compatible serial interface allows configuration of the AFE using SDI input. The SDO output allows the user to daisy chain several AFEs on a single 3-wire bus.

An integrated AFE timing sequencer controls the sampling activity of the analog front end (AFE). The sequencer is programmed via the SPI port and is timed by a single clock, ACLK.

APPLICATIONS

  • Digital X-ray panel
  • Photodiode sensors array
  • CT Scanner
  • High channel count data acquisition systems (current or voltage input)
  • TFT panel readout

ADAS1256
256-Channel, 16-Bit Charge-to-Digital AFE on Flex
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). Please send your project details, company information and contact by e-mail to ADAS@analog.com.

Please contact the ADC Development Group for additional technical information.

For additional ADI Healthcare Products and related information, please visit www.analog.com/healthcare.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed