ADA4941-1

PRODUCTION

Single-Supply, Differential 18-Bit ADC Driver

Part Models
6
1ku List Price
Starting From $2.85

Part Details

  • Single-ended-to-differential converter
  • Excellent linearity
    • Distortion −110 dBc at 100 kHz for VO, dm = 2 V p-p
  • Low noise: 10.2 nV/√Hz, output-referred, G = 2
  • Extremely low power: 2.2 mA (3 V supply)
  • High input impedance: 24 MΩ
  • User-adjustable gain
  • High speed: 31 MHz, −3 dB bandwidth (G = +2)
  • Fast settling time: 300 ns to 0.005% for a 2 V step
  • Low offset: 0.8 mV maximum, output-referred, G = 2
  • Rail-to-rail output
  • Disable feature
  • Wide supply voltage range: 2.7 V to 12 V
  • Available in space-saving, 3 mm × 3 mm LFCSP
ADA4941-1
Single-Supply, Differential 18-Bit ADC Driver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4940-1 PRODUCTION Ultralow Power, Low Distortion ADC Driver
ADA4940-2 PRODUCTION Ultralow Power, Low Distortion ADC Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-FDA-1

Universal Evaluation Board for Single Differential Amplifiers

Product Details

The Universal Differential Amplifier Evaluation Boards can be used to evaluate single, high speed, fully differential amplifiers. The evaluation boards are bare boards that enable users to quickly prototype a variety of differential or single-ended circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

EVAL-FDA-1
Universal Evaluation Board for Single Differential Amplifiers

Latest Discussions

No discussions on ADA4941-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed